IESNA:LM-63-2002
[TEST]P956523
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9A-927-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20705
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 255.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3229.6 3032.2 2860.9 2658.2 2455.5 2330 2285.6 2292.1 2330 2378.4
2604.6 3306.8 4446.9 5589.7 6745.6 7630.8 8412.7 9027.2 9656.1 10060.2
10090.2 9589.4 7352.3 6405.6 5329.5 3621.9 2243.7 1773 1191.2 627.6
313.8 238 151.7 88.9 35.3 0 0
3229.6 3059.6 2888.3 2687 2481.7 2354.9 2307.8 2303.9 2336.6 2381
2554.9 3164.2 4259.9 5543.9 6652.7 7574.5 8386.5 9088.7 9677.1 10143.8
10248.4 9835.3 7673.9 6567.7 5542.6 3853.3 2388.9 1839.7 1231.7 659
366.1 287.7 196.1 128.1 83.7 19.6 0
3229.6 3055.7 2894.9 2704 2503.9 2379.7 2327.4 2316.9 2337.9 2378.4
2492.2 2939.3 3878.1 5103.3 6291.8 7350.9 8310.7 9131.8 9851 10449.8
10669.5 10487.7 9803.9 7707.9 6464.4 4769.9 2992.9 2154.8 1567.7 916.6
617.2 509.9 445.9 371.3 255 44.5 0
3229.6 3074 2919.7 2753.7 2574.5 2441.2 2382.3 2358.8 2366.6 2398
2454.2 2687 3309.4 4316.2 5513.9 6710.3 7888.3 9014.1 10020.9 10749.2
11191.2 11251.3 10924.4 10357 9428.6 7833.4 6396.5 4911.1 3292.4 1524.6
774.1 509.9 385.7 255 100.7 0 0
3229.6 3080.5 2951.1 2811.2 2666.1 2554.9 2488.2 2462.1 2458.2 2483
2524.8 2611.1 2888.3 3512 4473.1 5613.2 6888.1 8202.2 9507.1 10604.1
11403 11834.5 11851.5 11536.4 11108.8 10524.3 9707.1 8298.9 6174.2 3729.1
1592.6 554.4 231.4 129.4 51 3.9 0
3229.6 3106.7 2991.6 2894.9 2790.3 2706.6 2660.8 2639.9 2637.3 2656.9
2694.8 2749.7 2864.8 3121.1 3642.8 4448.2 5502.1 6705 7962.9 9210.3
10397.5 11403 12165.3 12472.6 12502.6 12488.2 12503.9 12150.9 10521.7 7479.1
4171 1404.3 357 132.1 32.7 2.6 0
3229.6 3132.8 3045.2 2982.5 2932.8 2900.1 2893.6 2905.3 2928.9 2960.3
3007.3 3072.7 3157.7 3298.9 3534.3 3937 4563.3 5405.3 6354.6 7374.5
8483.3 9630 10746.6 11756 12647.8 13378.7 14143.6 14907.2 14892.8 12553.6
7795.5 3301.5 860.4 243.2 73.2 5.2 0
3229.6 3168.2 3115.9 3085.8 3081.9 3100.2 3138.1 3203.5 3266.2 3342.1
3444 3547.3 3650.6 3790.5 3973.6 4257.3 4696.7 5313.8 6036.9 6890.7
7863.5 8836.3 9849.6 10814.6 12059.4 13340.8 14896.7 16359.9 17094.7 16216
12785.1 6973.1 1953.5 415.8 88.9 6.5 0
3229.6 3207.4 3189.1 3207.4 3245.3 3308.1 3387.8 3482 3570.9 3670.2
3778.8 3888.6 4005 4159.3 4361.9 4656.1 5064.1 5632.9 6340.2 7160
8149.9 9203.7 10377.9 11655.3 13040 14579 16202.9 17731.5 18518.6 17735.4
13959.2 6431.8 1366.4 354.3 73.2 6.5 0
3229.6 3206.1 3200.8 3224.4 3270.1 3343.4 3434.9 3523.8 3627.1 3722.5
3829.8 3934.4 4054.7 4198.5 4406.4 4705.8 5122.9 5693 6414.8 7300
8304.1 9405.1 10605.4 11937.8 13357.8 14920.3 16549.4 18006 18655.9 17528.8
13159 5355.7 1039.5 275.9 54.9 5.2 0
3229.6 3232.2 3253.1 3325.1 3412.7 3531.6 3675.5 3819.3 3961.8 4105.7
4245.6 4395.9 4556.8 4773.8 5090.2 5495.6 5992.4 6625.3 7383.6 8233.5
9141 10082.4 11099.6 12060.7 12942 13688.6 14266.5 14443 13799.7 11795.3
7568 2221.5 404 124.2 31.4 10.5 0
3229.6 3244 3283.2 3361.7 3474.1 3615.3 3770.9 3934.4 4095.2 4241.6
4384.2 4522.8 4670.5 4850.9 5066.7 5359.6 5749.2 6223.9 6756 7306.5
7863.5 8424.4 8968.4 9398.5 9623.4 9626.1 9420.8 8955.3 7998.2 6643.6
4310.9 1447.4 323 105.9 40.5 15.7 0
3229.6 3246.6 3295 3373.4 3489.8 3621.9 3761.8 3896.4 4010.2 4096.5
4146.2 4177.6 4188 4203.7 4235.1 4286.1 4422.1 4711 5077.1 5435.4
5669.5 5776.7 5755.8 5464.2 4823.5 3976.2 3036.1 1990.1 1158.5 625
334.7 147.8 61.5 24.8 9.2 1.3 0
3229.6 3254.4 3283.2 3338.1 3378.7 3400.9 3403.5 3351.2 3255.8 3092.3
2862.2 2574.5 2247.6 1918.2 1600.4 1303.6 1038.2 859 796.3 788.4
796.3 791.1 711.3 563.5 402.7 269.4 179.1 136 112.4 91.5
70.6 44.5 18.3 7.8 2.6 0 0
3229.6 3255.8 3249.2 3204.8 3109.3 2964.2 2766.7 2481.7 2109.1 1676.3
1272.2 941.4 702.1 575.3 529.6 520.4 513.9 506 492.9 478.6
456.3 408 336 261.5 201.4 159.5 126.8 99.4 77.1 57.5
37.9 18.3 7.8 2.6 0 0 0
3229.6 3237.5 3168.2 3000.8 2748.4 2420.2 1973.1 1482.7 1064.3 772.8
618.5 551.8 511.2 477.2 447.2 422.3 409.3 394.9 381.8 368.7
347.8 311.2 264.1 214.4 168.7 134.7 108.5 83.7 62.8 43.1
22.2 10.5 3.9 0 0 0 0
3229.6 3213.9 3054.4 2774.6 2384.9 1901.2 1344.1 919.2 686.5 606.7
567.5 530.9 485.1 430.2 374 326.9 291.6 275.9 286.3 302
302 283.7 251 209.2 164.7 130.8 102 79.8 58.8 39.2
24.8 10.5 3.9 0 0 0 0
3229.6 3204.8 2968.1 2570.6 2039.8 1412.1 921.8 683.8 621.1 587.1
551.8 502.1 443.3 380.5 320.3 269.4 227.5 206.6 197.4 194.8
196.1 196.1 190.9 173.9 153 130.8 109.8 87.6 70.6 56.2
41.8 24.8 5.2 0 0 0 0
3229.6 3200.8 2897.5 2426.8 1796.6 1151.9 757.1 644.6 609.3 576.6
532.2 474.6 411.9 347.8 292.9 247.1 218.4 202.7 192.2 183.1
173.9 166.1 159.5 151.7 141.2 126.8 108.5 91.5 78.5 64.1
47.1 28.8 5.2 0 0 0 0
3229.6 3185.1 2833.4 2297.3 1607 983.3 689.1 632.8 602.8 564.9
516.5 462.9 405.3 342.6 287.7 247.1 222.3 209.2 200.1 192.2
181.7 173.9 164.7 155.6 143.8 124.2 99.4 85 70.6 56.2
39.2 18.3 2.6 0 0 0 0
3229.6 3183.8 2813.8 2249 1529.8 920.5 668.1 627.6 600.2 559.6
509.9 460.3 406.6 347.8 291.6 248.4 224.9 211.8 201.4 193.5
185.7 176.5 166.1 154.3 137.3 111.1 81.1 68 54.9 40.5
26.2 9.2 0 0 0 0 0
3229.6 3186.5 2802 2229.3 1497.1 900.9 668.1 626.3 597.5 558.3
507.3 457.6 406.6 346.5 290.3 247.1 224.9 211.8 202.7 194.8
187 176.5 166.1 154.3 136 107.2 78.5 66.7 52.3 39.2
23.5 7.8 0 0 0 0 0
